Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI-VEHI-125R-FI
Part Number
|
---|
LI-VEHI-125R-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.11 € | 1 | 13 Days | 150 | 80.01~140.00 | Double Stopper | 88 | [Synthetic Rubber] Heat Resistant Hard Rubber | Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 125 | 37.5 | (Core: Steel) | With floor protection | 40 | Needle Bearing |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Wheel color | Black | Wheel locality | Made in Germany |
This page is Castors with Heat-Resistant Wheel LI Series (Blickle), part number LI-VEHI-125R-FI.
You can find the detail information about specifications and dimensions on part number LI-VEHI-125R-FI.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Detailed Wheel Specifications
Floor Protection
Eccentricity(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI-PHN-102G |
LI-PHN-125G |
LI-PHN-200G |
LI-PHN-81G |
LI-POSI-100G |
LI-POSI-100G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.55 € | 1 | 5 Days | 125 | 140.01~220.00 | NA | 147 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 100 | 38 | (Core: None) water resistant | No Floor Protection | 36 | NA | ||
99.46 € | 1 | 13 Days | 150 | 140.01~220.00 | NA | 147 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 125 | 40 | (Core: None) water resistant | No Floor Protection | 40 | NA | ||
262.34 € | 1 | 13 Days | 235 | 320.01~485.00 | NA | 343 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat-Resistance | Long Hole | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: None) water resistant | No Floor Protection | 65 | NA | ||
48.26 € | 1 | Available |
Same day
Stock | 102 | 80.01~140.00 | NA | 98 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 80 | 32 | (Core: None) water resistant | No Floor Protection | 38 | NA | |
92.19 € | 1 | 5 Days | 125 | 80.01~140.00 | NA | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 | NA | ||
104.10 € | 1 | 13 Days | 125 | 80.01~140.00 | Double Stopper | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat-Resistance | Round Hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 | NA |