Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PWPJ-100
Part Number
|
---|
PWPJ-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Eccentricity (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.11 € | 1 | 9 Days | 144 | 98 | 71 | 71 | 95 | 95 | 100 | 32 | 30 |
Loading...
Caster Type | Plate Type Universal / Plastic | Properties | Quiet | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Stopper | NA | Wheel Material | Rubber SBR | Wheel Characteristics | Abrasion Resistance |
Fitting Material | Steel | Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck |
Metal Fitting Color (Finish) | Plastic-Reinforced Structure | Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: Plastic) High Elasticity |
Wheel color | Black | Floor Protection | No Floor Protection | Bearing | Radial ball bearings |
This page is Plastic Castors PJ, part number PWPJ-100.
You can find the detail information about specifications and dimensions on part number PWPJ-100.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Allowable Load(daN)
Mounting Hole Pitch Length(mm)
Mounting Hole Pitch Width(mm)
Mounting SeatLength(mm)
Mounting Seat Width(mm)
Wheel Diameter(mm)
Rim Width(mm)
Eccentricity(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PWPJ-130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting SeatLength (mm) | Mounting Seat Width (mm) | Wheel Diameter (mm) | Rim Width (mm) | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.44 € | 1 | Available | 9 Days | 177 | 142 | 80 | 80 | 108 | 108 | 130 | 38 | 35 |