Quick Coupling, AL TYPE20, Plug PM

Quick Coupling, AL TYPE20, Plug PM
  • Volume Discount
A variety of shapes, sizes, and materials for your mounting needs. Supports various applications, include air-pipe connections in factories and pneumatic tools. Excellent socket/plug compatibility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAL21PM
CAL21PM2
CAL21PM3
CAL22PM
CAL22PM2
CAL22PM3
CAL23PM
CAL23PM2
CAL23PM3
CAL24PM
CAL24PM2
CAL24PM3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Applicable Fluid Max Operating Pressure
(MPa)
Connection Shape T

3.63 €

1 Available 5 Days [Steel] Steel (chrome plating)Air / Oil0~1.5R1/8"

6.71 €

1 Available 7 Days BrassWater / Air0~1.0R1/8"

13.35 €

1 Available 7 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5R1/8"

3.03 €

1 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5R1/4"

8.94 €

1 Available Same day

Stock

BrassWater / Air0~1.0R1/4"

15.03 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5R1/4"

3.03 €

1 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5R3/8"

6.50 €

1 Available 6 Days BrassWater / Air0~1.0R3/8"

15.03 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5R3/8"

5.62 €

1 Available 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5R1/2"

11.48 €

1 Available 6 Days BrassWater / Air0~1.0R1/2"

24.62 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5R1/2"

Loading...

  1. 1

Basic information

Type Standard Mount Type Threaded Male/Female Plug
Seal Material Nitrile Rubber (NBR) Valve Structure Single Passage Opening Closing Type Usage Environment/Application Standard / Industrial Machinery
Operating Temperature Range(℃) -20::+80

Tech Support