Speed Catch

Speed Catch
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The door can be opened and closed by turning the nut.

(i)Remark

  • This product can be purchased in individual units.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCH-6

Part Number
SCH-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.02 €

5.61 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Ring Catch Code NO. 558 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 6 Reference Applied Load(kgf) 150 Inside Diameter Length L(mm) 60

This page is Speed Catch, part number SCH-6.
You can find the detail information about specifications and dimensions on part number SCH-6.

Tech Support