Round Ring Plate

Round Ring Plate
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Eye plate with round ring.

(i)Remark

  • This product can be purchased in individual units.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR-12

Part Number
PR-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.07 €

28.75 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Metal Fittings and Eye plate With Washer Code NO. 773 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 12 Reference Applied Load(kgf) 120 Inner Diameter L(mm) 60

This page is Round Ring Plate, part number PR-12.
You can find the detail information about specifications and dimensions on part number PR-12.

Tech Support