Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T100-BM12XP1.75-GY
Part Number
|
---|
T100-BM12XP1.75-GY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Screw Diameter | Wheel Dia. D (mm) | Wheel Width W (mm) | Swivel Radius (mm) | Collar | Color Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.22 € | 1 | 5 Days | 10 | 125 | NA | 120 | [M12] M12XP1.75 | 100 | 72 | 78 | Gray/Black Rim | Gray |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane elastomer |
---|---|---|---|---|---|
Wheel Characteristics | NA | Fitting Material | JIS-SWCH | Load Category | Medium Load |
Main Body Material | Nylon |
This page is T / TSW type Bolt Type, part number T100-BM12XP1.75-GY.
You can find the detail information about specifications and dimensions on part number T100-BM12XP1.75-GY.
Configure
Basic Attributes
Screw Diameter
Type
Mounting Height H(mm)
Stopper
Allowable Load(daN)
Wheel Dia. D(mm)
Wheel Width W(mm)
Swivel Radius(mm)
Collar
Color Cap
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T100-BM12XP1.75-BBK |
T100-BM16XP2.0-BBK |
T100-BM16XP2.0-GY |
T75-BM10XP1.5X25L-BBK |
T75-BM10XP1.5X25L-GY |
T75-BM12XP1.75X25L-BBK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Screw Diameter | Wheel Dia. D (mm) | Wheel Width W (mm) | Swivel Radius (mm) | Collar | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.76 € | 1 | 5 Days | 10 | 125 | NA | 120 | [M12] M12XP1.75 | 100 | 72 | 78 | Bitter Black | Bitter Black | ||
32.60 € | 1 | 12 Days | 10 | 125 | NA | 120 | M16XP2.0 | 100 | 72 | 78 | Bitter Black | Bitter Black | ||
32.06 € | 1 | 5 Days | 10 | 125 | NA | 120 | M16XP2.0 | 100 | 72 | 78 | Gray/Black Rim | Gray | ||
20.29 € | 1 | 5 Days | 10 | 92 | NA | 100 | M10XP1.5 | 75 | 59 | 58 | Bitter Black | Bitter Black | ||
19.84 € | 1 | 5 Days | 10 | 92 | NA | 100 | M10XP1.5 | 75 | 59 | 58 | Gray/Black Rim | Gray | ||
20.37 € | 1 | 12 Days | 10 | 92 | NA | 100 | [M12] M12XP1.75 | 75 | 59 | 58 | Bitter Black | Bitter Black |