T / TSW type Bolt Type (Part Numbers)

T / TSW type Bolt Type
A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.

[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T100-BM12XP1.75-BBK

Part Number
T100-BM12XP1.75-BBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Stopper Allowable Load
(daN)
Screw Diameter Wheel Dia. D
(mm)
Wheel Width W
(mm)
Swivel Radius
(mm)
Collar Color Cap

31.76 €

1 5 Days 10125NA120[M12] M12XP1.751007278Bitter BlackBitter Black

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane elastomer
Wheel Characteristics NA Fitting Material JIS-SWCH Load Category Medium Load
Main Body Material Nylon

This page is T / TSW type Bolt Type, part number T100-BM12XP1.75-BBK.
You can find the detail information about specifications and dimensions on part number T100-BM12XP1.75-BBK.

Variation of this product

Part Number
T100-BM12XP1.75-GY
T100-BM16XP2.0-BBK
T100-BM16XP2.0-GY
T75-BM10XP1.5X25L-BBK
T75-BM10XP1.5X25L-GY
T75-BM12XP1.75X25L-BBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Stopper Allowable Load
(daN)
Screw Diameter Wheel Dia. D
(mm)
Wheel Width W
(mm)
Swivel Radius
(mm)
Collar Color Cap

31.22 €

1 5 Days 10125NA120[M12] M12XP1.751007278Gray/Black RimGray

32.60 €

1 12 Days 10125NA120M16XP2.01007278Bitter BlackBitter Black

32.06 €

1 5 Days 10125NA120M16XP2.01007278Gray/Black RimGray

20.29 €

1 5 Days 1092NA100M10XP1.5755958Bitter BlackBitter Black

19.84 €

1 5 Days 1092NA100M10XP1.5755958Gray/Black RimGray

20.37 €

1 12 Days 1092NA100[M12] M12XP1.75755958Bitter BlackBitter Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360