Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RCF-K-P-1/2B |
RCF-K-P-1B |
RCF-K-P-2B |
RCF-K-P-3/4B |
RCF-K-P-3B |
RCF-K-P-4B |
RCF-K-P-11/2B |
RCF-K-P-11/4B |
RCF-K-P-21/2B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M1 | |
---|---|---|---|---|---|
4.42 € | 1 | 12 Days | 1/2B(15A) | ||
4.98 € | 1 | Available | 12 Days | 1B(25A) | |
11.67 € | 1 | 12 Days | 2B(50A) | ||
4.56 € | 1 | 12 Days | 3/4B(20A) | ||
27.81 € | 1 | 12 Days | 3B(80A) | ||
47.48 € | 1 | 12 Days | 4B(100A) | ||
7.32 € | 1 |
Same day
Stock | 1 1/2B(40A) | ||
6.97 € | 1 | 12 Days | 1 1/4B(32A) | ||
20.63 € | 1 | 12 Days | 2 1/2B(65A) |
Loading...
Type | Fitting | Connection Type | Pitch (Terminal) | Connecting Shape | Plug |
---|---|---|---|---|---|
Material | EN 1.0254 Equiv. | Connection Thread Type M1 | R | Max. Operating Pressure(MPa) | 1 |
Applicable Fluid | Water | Surface Treatment | Blue Coating | Operating Temperature Range(°C) | 0::40 |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | Presence (epoxy lining) |