Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MRJ-S-13SU |
MRJ-S-20SU |
MRJ-S-25SU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe O.D. (Ø) | Applicable Pipe Nominal diameter (Su) | |
---|---|---|---|---|---|---|
7.77 € | 1 | 12 Days | 15.88 | 13 | ||
11.06 € | 1 | 12 Days | 22.22 | 20 | ||
17.94 € | 1 | 12 Days | 28.58 | 25 |
Loading...
Type | Fitting | Material | EN CC491K Equiv. | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Socket | Material of Applicable Pipe | Copper / Stainless Steel |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | NA | Operating Temperature Range(°C) | 0::100 |