Built-in Amplifier CMOS Laser Sensor ZX0 Series (Part Numbers - CAD Download)

Built-in Amplifier CMOS Laser Sensor ZX0 Series
  • Volume Discount
A stable detection is enabled for any workpiece.

[Features]
· The difference in level of 0.1 mm can be perfectly detected. The safe detection of any workpiece can be achieved with the simple and low priced photoelectric sensor.
· It supports the change in color and material of the workpiece. The CMOS image sensor is installed in laser photoelectric sensor.
· It includes 4 types of variations in detection depending on the distance without any installation constraints.
· Compact size with built-in amplifier
· Easy settings by using the smart tuning button. Without any malfunction in detecting the background.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZX0-LD100A86 0.5M

Part Number
ZX0-LD100A86 0.5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Detected Objects Detection Method Optical axis arrangement type Beam Shape Light Source Head shape Amplifier accessory type Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Humidity
(%)
Protective Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier function (selectable only when amplified) Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Opening Angle
(°)
Material (detection head) Mounting Method Combination lens Detection Distance details
(mm)

499.89 €

1 13 Days [Laser Sensor] Laser SensorOpaque Objects / Microscopic ObjectRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 2000.7 mm[Retro-Reflective] Retro-ReflectiveStandard / Cold Resistance / Low Hysteresis / Background Effect−10~5535~85IP674724.152.5Threshold Automatic Correction / External Input / Response time setting / Power Tuning FunctionVDC 10–30PNP OutputLight ON / Dark OFFConnector Relay Type0.5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.3350Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L180) used-100±35

Loading...

  1. 1

Basic information

Detection head size (screw type)(mm) - Detection head size (cylindrical)(mm) - Numbers of optical axis(Optical axis) -
Material (amplifier) - Applicable Sensors - Shape (beam) -
Input/Output - Strength (tightening)(N▪m) - Free Cut Support -

This page is Built-in Amplifier CMOS Laser Sensor ZX0 Series, part number ZX0-LD100A86 0.5M.
You can find the detail information about specifications and dimensions on part number ZX0-LD100A86 0.5M.

Variation of this product

Part Number
ZX0-LD100A61 2M
ZX0-LD100A61 5M
ZX0-LD300A61 5M
ZX0-LD300A66 0.5M
ZX0-LD50A61 2M
ZX0-XC10R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Detected Objects Detection Method Optical axis arrangement type Beam Shape Light Source Head shape Amplifier accessory type Detection distance [classification]
(mm)
Standard Detected Subject
(φ)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Humidity
(%)
Protective Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier function (selectable only when amplified) Power Supply Voltage
(V)
Output Format Operating Mode Connection Method Cord Length
(m)
Timer Accessory functionality (non-amplifier) Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Opening Angle
(°)
Material (detection head) Mounting Method Combination lens Detection Distance details
(mm)

459.23 €

1 Available 6 Days [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 2000.7 mmDiffused reflective shapeLow Hysteresis / Background Effect / Cold Resistance / Standard−10~5535~85IP674724.152.5Power Tuning Function / Response time setting / External Input / Threshold Automatic CorrectionVDC 10–30NPN OutputLight ON / Dark OFFIntegrated Cable Type2OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.3350Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L180) used-100±35

473.74 €

1 6 Days [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 2000.7 mm[Retro-Reflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard−10~5535~85IP674724.152.5Power Tuning Function / Response time setting / External Input / Threshold Automatic CorrectionVDC 10–30NPN OutputLight ON / Dark OFFIntegrated Cable Type5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.3350Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L180) used-100±35

473.91 €

1 21 Days [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 5003.0 mm[Retro-Reflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard−10~5535~85IP6750.127.266Power Tuning Function / Response time setting / External Input / Threshold Automatic CorrectionVDC 10–30NPN OutputLight ON / Dark OFFIntegrated Cable Type5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.5250Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L181) used-300±150

500.05 €

1 21 Days [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 5003.0 mm[Retro-Reflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard−10~5535~85IP6750.127.266Power Tuning Function / Response time setting / External Input / Threshold Automatic CorrectionVDC 10–30NPN OutputLight ON / Dark OFFConnector Relay Type0.5OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.5250Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L181) used-300±150

459.23 €

1 21 Days [Laser Sensor] Laser SensorMicroscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in TypeUp to 1000.2 mm[Retro-Reflective] Retro-ReflectiveLow Hysteresis / Background Effect / Cold Resistance / Standard−10~5535~85IP674724.152.5Power Tuning Function / Response time setting / External Input / Threshold Automatic CorrectionVDC 10–30NPN OutputLight ON / Dark OFFIntegrated Cable Type2OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer-φ0.1750Digital display indicator lightsClass 2Square shape--Polybutylene TerephthalateMounting bracket (E39-L180) used-50±10

243.60 €

1 7 Days ---------------151537.3-----10-------Extension cable (cord entry type)-----

Tech Support