Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3NC-SH100 2M
Part Number
|
---|
E3NC-SH100 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Amplifier accessory type | Detection distance [classification] (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier function (selectable only when amplified) | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
627.08 € | 1 | 6 Days | [Lens of sensor] Sensor head | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | Amplifier Separation Type | Up to 100 | Distance-settable | Standard / Cold Resistance | −10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | - | Connector Relay Type | - | - | 2 | - | - | φ0.5 | - | - | - | Class 1 | Square shape | - | - | - | - | - | - | - | - | - | 100 | - |
Loading...
Head shape | Square shape | Case Material | Polycarbonate | Ambient Operating Humidity(%) | 35::85 |
---|
This page is Small Sized CMOS Laser Sensor E3NC-S Series and Laser Amplifier / Head, part number E3NC-SH100 2M.
You can find the detail information about specifications and dimensions on part number E3NC-SH100 2M.
Configure
Basic Attributes
Type
Light Source
Operating Environment
Amplifier function (selectable only when amplified)
Type
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Amplifier accessory type
Detection distance [classification](mm)
Reflection type detection method
Protective Structure
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Power Supply Voltage(V)
Output Format
Operating Mode
Connection Method
Detection head size (screw type)(mm)
Detection head size (cylindrical)(mm)
Cord Length(m)
Timer
Accessory functionality (non-amplifier)
Spot Dia.(mm)
Response time (standard mode)(ms)
Numbers of optical axis(Optical axis)
Accessories (dedicated reflective plate, etc.)
Laser class
Shape (amplifier)
Material (amplifier)
Applicable Sensors
Overview
Shape (beam)
Input/Output
Strength (tightening)(N▪m)
Opening Angle(°)
Material (detection head)
Mounting Method
Detection Distance details(mm)
Free Cut Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3NC-SA21 2M |
E3NC-SA54 |
E3NC-SH250 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Amplifier accessory type | Detection distance [classification] (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protective Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier function (selectable only when amplified) | Power Supply Voltage (V) | Output Format | Operating Mode | Connection Method | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Cord Length (m) | Timer | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of optical axis (Optical axis) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Shape (beam) | Input/Output | Strength (tightening) (N▪m) | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) | Free Cut Support |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.02 € | 1 | 7 Days | [Laser Sensor] Laser Sensor (Amplifier) | Opaque Objects | [Penetration] Through Beam Type | - | - | - | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | −25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | VDC 10–30 | NPN Output | - | Integrated Cable Type | - | - | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | - | 10 | - | - | - | Square shape | - | E3NC-SH100/E3NC-SH250 | - | - | 2 Output + 1 Input | - | - | - | - | - | - | ||
341.02 € | 1 | 3 Days | [Laser Sensor] Laser Sensor (Amplifier) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | VDC 10–30 | PNP Output | - | M8 Connector | - | - | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | - | 10 | - | Instruction manual | - | - | - | - | - | - | 1 Output + 1 Input | - | - | - | - | - | - | ||
627.08 € | 1 | 6 Days | [Lens of sensor] Sensor head | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | Amplifier Separation Type | Up to 300 | Distance-settable | Cold Resistance / Standard | −10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | - | Connector Relay Type | - | - | 2 | - | - | φ1 | - | - | - | Class 1 | Square shape | - | - | - | - | - | - | - | - | - | 250 | - |