Small-Diameter Proximity Sensor [E2E] (Part Numbers - CAD Download)

Small-Diameter Proximity Sensor [E2E]
  • Volume Discount
Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2E-S05S12-WC-B1 2M

Part Number
E2E-S05S12-WC-B1 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

63.25 €

1 6 Days Screw TypeUp to 2Shielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)M5-20.1 to 3025.1CE / IECPNP Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Vinyl (PVC)-insulated round cord, φ2.9, 3-core-Small Diameter-1.2

Loading...

  1. 1

Basic information

Detected Objects Magnetic Metal Operating Environment Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance Detection Direction Front
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67
Power Type Direct Current 3-Wire Type Power Supply Voltage(V) VDC 10–30 Different Frequency Type Standard

This page is Small-Diameter Proximity Sensor [E2E], part number E2E-S05S12-WC-B1 2M.
You can find the detail information about specifications and dimensions on part number E2E-S05S12-WC-B1 2M.

Variation of this product

Part Number
E2E-C05S01-WC-C1 2M
E2E-C05S01-WC-C1 5M
E2E-C05S01-WC-C1-R 2M
E2E-S05S12-WC-B1 5M
E2E-S05S12-WC-C1 5M
E2E-S05S12-WC-C2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

56.40 €

1 7 Days Cylindrical Column TypeUp to 1Shielded TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Standard PVC cord---1

99.36 €

1 6 Days Cylindrical Column TypeUp to 1Shielded TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V5Standard PVC cord---1

65.95 €

1 7 Days Cylindrical Column TypeUp to 1Shielded TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Robot (bend-resistant) PVC cord---1

90.58 €

1 Same day

Stock

Screw TypeUp to 2Shielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)M5-20.1 to 3025.1IEC / CEPNP Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V5Standard PVC cord-Small Diameter-1.2

90.58 €

1 5 Days Screw TypeUp to 2Shielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)M5-20.1 to 3025.1IEC / CENPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V5Standard PVC cord-Small Diameter-1.2

56.50 €

1 7 Days Screw TypeUp to 2Shielded Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)M5-20.1 to 3025.1IEC / CENPN Open CollectorNCIntegrated Cable TypeBrown + V, black output, blue 0V2Vinyl (PVC)-insulated round cord, φ2.9, 3-core-Small Diameter-1.2

Tech Support