Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-C05S01-WC-C1 2M
Part Number
|
---|
E2E-C05S01-WC-C1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.40 € | 1 | 7 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 |
Loading...
Detected Objects | Magnetic Metal | Operating Environment | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Detection Direction | Front |
---|---|---|---|---|---|
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 |
Power Type | Direct Current 3-Wire Type | Power Supply Voltage(V) | VDC 10–30 | Different Frequency Type | Standard |
This page is Small-Diameter Proximity Sensor [E2E], part number E2E-C05S01-WC-C1 2M.
You can find the detail information about specifications and dimensions on part number E2E-C05S01-WC-C1 2M.
Configure
Basic Attributes
Screw Detection Head Size
Head size Depth (range)(mm)
Head size Depth(mm)
Included Function
Type
Combination amplifier/head
Type
Shape
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Case Material
Cylindrical Detection Head Size(Ø)
Acquired Standards
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E-C03N02-WC-C1 2M |
E2E-C04S12-WC-C1-R 2M |
E2E-C05S01-WC-B1 2M |
E2E-C05S01-WC-C1 5M |
E2E-C05S01-WC-C1-R 2M |
E2E-C05S01-WC-C2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.80 € | 1 | 7 Days | Cylindrical Column Type | Up to 2 | Non-Shielded Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | - | 3 | 30.1 to 40 | 33 | IEC / UL / CE | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | - | 2 | ||
99.46 € | 1 | 6 Days | Cylindrical Column Type | Up to 2 | Shielded Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | - | 4 | 20.1 to 30 | 25.1 | IEC / UL / CE | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Robot (bend-resistant) PVC cord | - | - | - | 1.2 | ||
56.40 € | 1 |
Same day
Stock | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | PNP Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 | ||
99.36 € | 1 | 6 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 5 | Standard PVC cord | - | - | - | 1 | ||
65.95 € | 1 | 7 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Robot (bend-resistant) PVC cord | - | - | - | 1 | ||
91.32 € | 1 | Available | 6 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NC | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 |