Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2E-C03N02-WC-C1 2M
Part Number
|
---|
E2E-C03N02-WC-C1 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.80 € | 1 | 7 Days | Cylindrical Column Type | Up to 2 | Non-Shielded Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | - | 3 | 30.1 to 40 | 33 | CE / UL / IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | - | 2 |
Loading...
Detected Objects | Magnetic Metal | Operating Environment | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Detection Direction | Front |
---|---|---|---|---|---|
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 |
Power Type | Direct Current 3-Wire Type | Power Supply Voltage(V) | VDC 10–30 | Different Frequency Type | Standard |
This page is Small-Diameter Proximity Sensor [E2E], part number E2E-C03N02-WC-C1 2M.
You can find the detail information about specifications and dimensions on part number E2E-C03N02-WC-C1 2M.
Configure
Basic Attributes
Case Material
Screw Detection Head Size
Acquired Standards
Type
Shape
Detection distance L1 [classification](mm)
Shielded / Non-shielded
Cylindrical Detection Head Size(Ø)
Head size Depth (range)(mm)
Head size Depth(mm)
Output Format
Operating Mode
Connection Method
Connector pin arrangement
Cord Length(m)
Cord Specifications
Included Function
Type
Combination amplifier/head
Detection distance L1 details(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2E-C04S12-WC-C1-R 2M |
E2E-C05S01-WC-B1 2M |
E2E-C05S01-WC-C1 2M |
E2E-C05S01-WC-C1 5M |
E2E-C05S01-WC-C1-R 2M |
E2E-C05S01-WC-C2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Output Format | Operating Mode | Connection Method | Connector pin arrangement | Cord Length (m) | Cord Specifications | Included Function | Type | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.46 € | 1 | 6 Days | Cylindrical Column Type | Up to 2 | Shielded Type | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | - | 4 | 20.1 to 30 | 25.1 | IEC / UL / CE | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Robot (bend-resistant) PVC cord | - | - | - | 1.2 | ||
56.40 € | 1 |
Same day
Stock | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | PNP Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 | ||
56.40 € | 1 | 7 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 | ||
99.36 € | 1 | 6 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 5 | Standard PVC cord | - | - | - | 1 | ||
65.95 € | 1 | 7 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NO | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Robot (bend-resistant) PVC cord | - | - | - | 1 | ||
91.32 € | 1 | Available | 6 Days | Cylindrical Column Type | Up to 1 | Shielded Type | Brass Nickel Plated | - | 5.4 | - | - | IEC | NPN Open Collector | NC | Integrated Cable Type | Brown + V, black output, blue 0V | 2 | Standard PVC cord | - | - | - | 1 |