Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5748
Part Number
|
---|
5748 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load (Configurable Range) (N) | End Surface Status | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Height Hf (mm) | Coil O.D. OD (mm) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.17 € | 1 | 6 Days | 10 | JIS-SWP-B | 580.01~ | Polishing on Both Ends | 1256.002 | 88.2 | 110 | 38.3 | 57.624 | 6.3 | 10.5 | 1 |
Loading...
Solid Length(mm) | 0 |
---|
This page is D Series Compression Coil Spring (DIN 2098 Standard), part number 5748.
You can find the detail information about specifications and dimensions on part number 5748.
Configure
Basic Attributes
Type
Material
Allowable Load (Configurable Range)(N)
End Surface Status
Allowable Load P2(N)
Height H2 at Allowable Load(mm)
Free Height Hf(mm)
Coil O.D. OD(mm)
Spring Constant k(N/mm)
Wire Dia. d(mm)
Total Number of Winding N
Qty. of Internal Pkg.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5005 |
5006 |
5007 |
5751 |
5752 |
5753 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load (Configurable Range) (N) | End Surface Status | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Height Hf (mm) | Coil O.D. OD (mm) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.29 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | No Polishing on Either Ends | 0.371 | 2.9 | 3.9 | 0.6 | 0.3822 | 0.1 | 20.5 | 20 | ||
16.29 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | No Polishing on Either Ends | 0.311 | 0.9 | 1.2 | 0.73 | 1.0192 | 0.1 | 5.5 | 20 | ||
16.29 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | No Polishing on Either Ends | 0.311 | 1.2 | 1.7 | 0.73 | 0.6468 | 0.1 | 7.5 | 20 | ||
32.59 € | 1 | 6 Days | 10 | JIS-SWP-B | 150.01 to 230.00 | Polishing on Both Ends | 171.729 | 45.9 | 82 | 43.2 | 4.753 | 3.2 | 5.5 | 1 | |||
32.59 € | 1 | 18 Days | 10 | JIS-SWP-B | 150.01 to 230.00 | Polishing on Both Ends | 171.729 | 68.3 | 125 | 43.2 | 3.028 | 3.2 | 7.5 | 1 | |||
28.31 € | 1 |
Same day
Stock | 10 | JIS-SWP-B | 150.01 to 230.00 | Polishing on Both Ends | 171.729 | 102.4 | 190 | 43.2 | 1.96 | 3.2 | 10.5 | 1 |