Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1200
Part Number
|
---|
1200 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Height Hf (mm) | Coil O.D. OD (mm) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Solid Length (mm) | Total Number of Winding N | Qty. of Internal Pkg. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.44 € | 3 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 30.01 to 50.00 | Polishing on Both Ends | 49.49 | 17.4 | 40 | 22 | 2.185 | 1.8 | 11.7 | 7 | 3 |
Loading...
Material | Stainless Steel (EN 1.4301 Equiv.)WPB |
---|
This page is K Series Compression Coil Spring (Japan Spring Manufactures Association Standard), part number 1200.
You can find the detail information about specifications and dimensions on part number 1200.
Configure
Stock
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Allowable Load P2(N)
Height H2 at Allowable Load(mm)
Free Height Hf(mm)
Coil O.D. OD(mm)
Spring Constant k(N/mm)
Wire Dia. d(mm)
Solid Length(mm)
Total Number of Winding N
Qty. of Internal Pkg.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1004 |
1005 |
1006 |
1201 |
1202 |
1203 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Height Hf (mm) | Coil O.D. OD (mm) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Solid Length (mm) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.29 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | Up to 1.50 | No Polishing on Either Ends | 1.42 | 5 | 10 | 2 | 0.284 | 0.23 | 4.2 | 17 | 20 | ||
15.90 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | Up to 1.50 | No Polishing on Either Ends | 0.83 | 1.92 | 4.5 | 2.5 | 0.323 | 0.2 | 1.3 | 5.5 | 20 | |
16.29 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | Up to 1.50 | No Polishing on Either Ends | 0.88 | 2.71 | 7 | 2.5 | 0.206 | 0.2 | 1.7 | 7.5 | 20 | ||
20.57 € | 3 Pieces Per Package | 1 pack | 5 Days | 10 | 30.01 to 50.00 | Polishing on Both Ends | 49.69 | 34.8 | 85 | 22 | 0.99 | 1.8 | 22.5 | 13 | 3 | ||
21.72 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 50.01 to 73.00 | Polishing on Both Ends | 68.6 | 18 | 38 | 22 | 3.43 | 2 | 13 | 7 | 3 | ||
21.72 € | 2 Pieces Per Package | 1 pack | 6 Days | 10 | 50.01 to 73.00 | Polishing on Both Ends | 68.6 | 30 | 66 | 22 | 1.901 | 2 | 21 | 11 | 2 |