Candy KNOB BOLT【1-100 Pieces Per Package】 (Part Numbers)

Candy KNOB BOLT
  • Volume Discount
[Features]
● It is a knob that is shaped like candy.
● Rich color variation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3-M6X20-B-5P

Part Number
C3-M6X20-B-5P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Mounting Section Surface Treatment Main Body Outer Diameter D
(φ)
Main Body Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN Code Order Code

6.40 €

5 Pieces Per Package

1 pack 6 Days -M620ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Blue3703006209343363-2431

Loading...

  1. 1

Basic information

Main Body Type T-Shaped Mounting Section Type Male thread 4-side finish N/A
T Shaped Kind Bar Additional Function N/A Male Tip Machining N/A
Main Body Surface Treatment N/A

This page is Candy KNOB BOLT, part number C3-M6X20-B-5P.
You can find the detail information about specifications and dimensions on part number C3-M6X20-B-5P.

Variation of this product

Part Number
C1-M4X20-B-5P
C1-M4X20-R-5P
C1-M4X20-W-5P
C3-M6X20-R-5P
C3-M6X20-W-5P
CNB-B-4X10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Mounting Section Surface Treatment Main Body Outer Diameter D
(φ)
Main Body Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN Code Order Code

4.11 €

5 Pieces Per Package

1 pack 6 Days -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Blue3701004209341363-2270

4.11 €

5 Pieces Per Package

1 pack 6 Days -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Red3701004209327363-2296

4.11 €

5 Pieces Per Package

1 pack 11 Days -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)White3701004209303363-2300

6.40 €

5 Pieces Per Package

1 pack 9 Days -M620ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Red3703006209329363-2458

6.40 €

5 Pieces Per Package

1 pack 6 Days -M620ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)White3703006209305363-2466

50.89 €

100 Pieces Per Package

1 pack 6 Days 10M410[Steel] Iron[Steel] IronN/A--NABox/Package---

Tech Support