Shell Type Needle Roller Bearing HK (Part Numbers - CAD Download)

Shell Type Needle Roller Bearing HK
  • Volume Discount
Open-ended thin space-saving design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK3026

Part Number
HK3026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRaceway Ring Shape Load Direction Outer Ring Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Size Standards Specifications Rolling Element Material Outer Ring Type Retainer Type Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Fatigue Load (Radial)
(kN)
-

8.50 €

1 Available 5 Days 10Needle RollerRadialWith Outer Ring303726SteelGrade 0Single RowMetric SystemStandardSteelFlatPunching8500--6.8

Loading...

  1. 1

Basic information

Norm DIN 618-1/ISO 3245

This page is Shell Type Needle Roller Bearing HK, part number HK3026.
You can find the detail information about specifications and dimensions on part number HK3026.

Variation of this product

Part Number
HK0509-B
HK0608-B
HK0609-AS1-B
HK3026-AS1
HK3038-ZW
HK3512-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRaceway Ring Shape Load Direction Outer Ring Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Size Standards Specifications Rolling Element Material Outer Ring Type Retainer Type Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Fatigue Load (Radial)
(kN)
-

2.94 €

1 Available 3 Days ----599------------
-

3.05 €

1 Available 3 Days ----6108------------
-

4.60 €

1 Available Same day

Stock

----6109------------
-

8.78 €

1 Available Same day

Stock

----303726------------

8.86 €

1 Available 3 Days ----303738--------86003750079000-
-

7.56 €

1 Available Same day

Stock

----354212------------

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360