Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SD-17S-06.35-06.35
Part Number
|
---|
SD-17S-06.35-06.35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Properties | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Type | Torsional Rigidity (N·m/deg) | Package products / single item | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.35 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 6.35 | 6.35 | 17.5 | 24.9 | 10,001 to 78,000 | No Backlash / Low Inertia Moment / Vibration Absorption / Compact | Aluminum Alloy | 1.76 | 15000 | - | Setscrew | 119 | Set Product |
Loading...
Type | Oldham Type | Allowable Misalignment | NA | Application | Standard |
---|---|---|---|---|---|
Category | Coupling body | Buffer Part Material | Polyacetal Resin |
This page is Forehead dog couplings / grub screw clamping / disc, POM / body: aluminium / SD / KAYSEVEN, part number SD-17S-06.35-06.35.
You can find the detail information about specifications and dimensions on part number SD-17S-06.35-06.35.
Configure
Basic Attributes
Properties
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter K(mm)
Full length A(mm)
Max. Rotational Speed Range(r/min)
Body Material
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Type
Torsional Rigidity(N·m/deg)
Package products / single item
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SD-17C-03-05 |
SD-17C-03-06 |
SD-17C-03-06.35 |
SD-17S-06.35-07 |
SD-17S-06.35-08 |
SD-17S-07-07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Properties | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Type | Torsional Rigidity (N·m/deg) | Package products / single item |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.50 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 3 | 5 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set Product | |
37.50 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 3 | 6 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set Product | |
37.50 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 3 | 6.35 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set Product | |
29.35 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 6.35 | 7 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Setscrew | 119 | Set Product | |
29.35 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 6.35 | 8 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Setscrew | 119 | Set Product | |
29.35 € | 1 | Available | 7 Days | 10 | 1.0~Less than 3.0 | 7 | 7 | 17.5 | 24.9 | 10,001 to 78,000 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | Aluminum Alloy | 1.76 | 15000 | - | Setscrew | 119 | Set Product |