Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MD-70
Part Number
|
---|
MD-70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Torsional Rigidity (N·m/deg) | Package products / single item | Specifications | Flange (hub) size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.27 € | 1 | Available | 7 Days | 10 | 20~Less than 50 | 70 | 70 | 4,001 to 10,000 | Aluminum Alloy | 44 | 6000 | - | 90.3 | Set Product | - | Standard |
Loading...
Type | Oldham Type | Allowable Misalignment | NA | Application | Standard |
---|---|---|---|---|---|
Properties | Vibration Absorption / Compact | Category | Coupling body | Buffer Part Material | Polyacetal Resin |
This page is Forehead dog couplings / pilot bore / disc, POM / body: aluminium, cast iron / MD / KAYSEVEN, part number MD-70.
You can find the detail information about specifications and dimensions on part number MD-70.
Configure
Basic Attributes
Specifications
Type
Allowable Torque Range(N•m)
Outer Diameter K(mm)
Full length A(mm)
Max. Rotational Speed Range(r/min)
Body Material
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Torsional Rigidity(N·m/deg)
Package products / single item
Flange (hub) size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MD-125 |
MD-125-T |
MD-140 |
MD-70-T |
MD-70F |
MD-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Torsional Rigidity (N·m/deg) | Package products / single item | Specifications | Flange (hub) size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.82 € | 1 | Available | 7 Days | 10 | 100~Less than 500 | 125 | 121 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 157 | 4000 | - | 420 | Set Product | - | Standard | |
16.68 € | 1 | 7 Days | 10 | - | 125 | - | - | Polyacetal Resin | - | - | -40~85 | - | Transmitter Component | The Transmitter For MD-125 | - | ||
100.28 € | 1 | Available | 7 Days | 10 | 100~Less than 500 | 140 | 146 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 188 | 4000 | - | 559 | Set Product | - | Standard | |
6.72 € | 1 | 7 Days | 10 | - | 70 | - | - | Polyacetal Resin | - | - | -40~85 | - | Transmitter Component | The Transmitter For MD-70 | - | ||
53.61 € | 1 | Available | 7 Days | 10 | 20~Less than 50 | 70 | 70 | 4,001 to 10,000 | [Steel] EN-JL 1040 Equiv. | 44 | 6000 | - | 90.3 | Set Product | - | Standard | |
68.27 € | 1 | Available | 7 Days | 10 | 50~Less than 100 | 90 | 84 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 95 | 4000 | - | 178 | Set Product | - | Standard |