Forehead dog couplings / pilot bore / disc, POM / body: aluminium, cast iron / MD / KAYSEVEN (Part Numbers)

Forehead dog couplings / pilot bore / disc, POM / body: aluminium, cast iron / MD / KAYSEVEN
  • Volume Discount
Product that absorbs eccentricity, non-reactive force, and centering unnecessary. Used for robots, various pumps, blowers, stirrers, NC, MC machine tools, transport equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MD-90

Part Number
MD-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Outer Diameter K
(mm)
Full length A
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

68.27 €

1 Available 7 Days 1050~Less than 10090842001 to 4,000[Steel] EN-JL 1040 Equiv.954000-178Set Product-Standard

Loading...

  1. 1

Basic information

Type Oldham Type Allowable Misalignment NA Application Standard
Properties Vibration Absorption / Compact Category Coupling body Buffer Part Material Polyacetal Resin

This page is Forehead dog couplings / pilot bore / disc, POM / body: aluminium, cast iron / MD / KAYSEVEN, part number MD-90.
You can find the detail information about specifications and dimensions on part number MD-90.

Variation of this product

Part Number
MD-112
MD-112-T
MD-125
MD-125-T
MD-140
MD-90-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Outer Diameter K
(mm)
Full length A
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

80.49 €

1 Available 7 Days 10100~Less than 5001121042001 to 4,000[Steel] EN-JL 1040 Equiv.1374000-308Set Product-Standard

11.80 €

1 7 Days 10-112--Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-112-

89.82 €

1 Available 7 Days 10100~Less than 5001251212001 to 4,000[Steel] EN-JL 1040 Equiv.1574000-420Set Product-Standard

16.68 €

1 7 Days 10-125--Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

100.28 €

1 Available 7 Days 10100~Less than 5001401462001 to 4,000[Steel] EN-JL 1040 Equiv.1884000-559Set Product-Standard

9.43 €

1 7 Days 10-90--Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-90-

Tech Support