Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MD-140
Part Number
|
---|
MD-140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Torsional Rigidity (N·m/deg) | Package products / single item | Specifications | Flange (hub) size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.28 € | 1 | Available | 7 Days | 10 | 100~Less than 500 | 140 | 146 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 188 | 4000 | - | 559 | Set Product | - | Standard |
Loading...
Type | Oldham Type | Allowable Misalignment | NA | Application | Standard |
---|---|---|---|---|---|
Properties | Vibration Absorption / Compact | Category | Coupling body | Buffer Part Material | Polyacetal Resin |
This page is Forehead dog couplings / pilot bore / disc, POM / body: aluminium, cast iron / MD / KAYSEVEN, part number MD-140.
You can find the detail information about specifications and dimensions on part number MD-140.
Configure
Basic Attributes
Body Material
Specifications
Type
Allowable Torque Range(N•m)
Outer Diameter K(mm)
Full length A(mm)
Max. Rotational Speed Range(r/min)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Torsional Rigidity(N·m/deg)
Package products / single item
Flange (hub) size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MD-112-T |
MD-125 |
MD-125-T |
MD-140-T |
MD-160 |
MD-160-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Outer Diameter K (mm) | Full length A (mm) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Torsional Rigidity (N·m/deg) | Package products / single item | Specifications | Flange (hub) size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.80 € | 1 | 7 Days | 10 | - | 112 | - | - | Polyacetal Resin | - | - | -40~85 | - | Transmitter Component | The Transmitter For MD-112 | - | ||
89.82 € | 1 | Available | 7 Days | 10 | 100~Less than 500 | 125 | 121 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 157 | 4000 | - | 420 | Set Product | - | Standard | |
16.68 € | 1 | 7 Days | 10 | - | 125 | - | - | Polyacetal Resin | - | - | -40~85 | - | Transmitter Component | The Transmitter For MD-125 | - | ||
22.66 € | 1 | 7 Days | 10 | - | 140 | - | - | Polyacetal Resin | - | - | -40~85 | - | Transmitter Component | The Transmitter For MD-140 | - | ||
157.93 € | 1 | Available | 7 Days | 10 | 100~Less than 500 | 160 | 164 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 239 | 4000 | - | 638 | Set Product | - | Standard | |
157.93 € | 1 | 7 Days | 10 | 100~Less than 500 | 160 | 164 | 2001 to 4,000 | [Steel] EN-JL 1040 Equiv. | 294 | 4000 | - | 749 | Set Product | - | One side only M |