Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NK2300KF/SUS316L-KF25-1300
Part Number
|
---|
NK2300KF/SUS316L-KF25-1300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tube | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (mm) | Flange Size | Plate Thickness (t) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
255.34 € | 1 | 10 Days | 10 | [Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.) | 26.5 | 0.2 | 70 | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | 1300 | 36.5 | KF25 | 0.2 |
Loading...
Type | Flexible Hose | Applicable Fluid | Gas / Air | Connecting Part Type | Flange |
---|---|---|---|---|---|
Braid | NA | Operating Temperature Range(°C) | -15::150 | Flange Type | KF Flange |
Tube Type | CLT |
This page is NK-2300KF KF Flange Type Vacuum Flexible Hose, part number NK2300KF/SUS316L-KF25-1300.
You can find the detail information about specifications and dimensions on part number NK2300KF/SUS316L-KF25-1300.
Configure
Basic Attributes
Tube
Connecting Part Material
Type
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Length(mm)
Outside Diameter of without Blade(mm)
Flange Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NK2300KF/SUS304-KF10-1300 |
NK2300KF/SUS304-KF10-1400 |
NK2300KF/SUS304-KF10-1500 |
NK2300KF/SUS316L-KF25-1400 |
NK2300KF/SUS316L-KF25-1500 |
NK2300KF/SUS316L-KF25-1600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tube | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (mm) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.28 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | 12.5 | 0.3 | 40 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 1300 | 16.5 | KF10 | 0.15 | ||
81.95 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | 12.5 | 0.3 | 40 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 1400 | 16.5 | KF10 | 0.15 | ||
83.63 € | 1 | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.) | 12.5 | 0.3 | 40 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 1500 | 16.5 | KF10 | 0.15 | ||
262.98 € | 1 | 10 Days | 10 | [Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.) | 26.5 | 0.2 | 70 | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | 1400 | 36.5 | KF25 | 0.2 | ||
270.63 € | 1 | 10 Days | 10 | [Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.) | 26.5 | 0.2 | 70 | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | 1500 | 36.5 | KF25 | 0.2 | ||
278.27 € | 1 | 10 Days | 10 | [Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.) | 26.5 | 0.2 | 70 | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | 1600 | 36.5 | KF25 | 0.2 |