NK-2300KF KF Flange Type Vacuum Flexible Hose (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK2300KF/SUS316L-KF50-900

Part Number
NK2300KF/SUS316L-KF50-900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTube I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(mm)
Flange Size Plate Thickness
(t)

400.90 €

1 10 Days 10[Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.)50.50.2120[Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)90065KF500.25

Loading...

  1. 1

Basic information

Type Flexible Hose Applicable Fluid Gas / Air Connecting Part Type Flange
Braid NA Operating Temperature Range(°C) -15::150 Flange Type KF Flange
Tube Type CLT

This page is NK-2300KF KF Flange Type Vacuum Flexible Hose, part number NK2300KF/SUS316L-KF50-900.
You can find the detail information about specifications and dimensions on part number NK2300KF/SUS316L-KF50-900.

Variation of this product

Part Number
NK2300KF/SUS304-KF10-1000
NK2300KF/SUS304-KF10-1100
NK2300KF/SUS304-KF10-1200
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTube I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(mm)
Flange Size Plate Thickness
(t)

106.13 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)100016.5KF100.15

108.47 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)110016.5KF100.15

110.82 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)120016.5KF100.15

80.28 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)130016.5KF100.15

81.95 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)140016.5KF100.15

83.63 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)150016.5KF100.15

Tech Support