NK-2300KF KF Flange Type Vacuum Flexible Hose (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK2300KF/SUS316L-KF40-2000

Part Number
NK2300KF/SUS316L-KF40-2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTube I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(mm)
Flange Size Plate Thickness
(t)

482.08 €

1 10 Days 10[Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.)41.50.2100[Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)200054KF400.25

Loading...

  1. 1

Basic information

Type Flexible Hose Applicable Fluid Gas / Air Connecting Part Type Flange
Braid NA Operating Temperature Range(°C) -15::150 Flange Type KF Flange
Tube Type CLT

This page is NK-2300KF KF Flange Type Vacuum Flexible Hose, part number NK2300KF/SUS316L-KF40-2000.
You can find the detail information about specifications and dimensions on part number NK2300KF/SUS316L-KF40-2000.

Variation of this product

Part Number
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
NK2300KF/SUS316L-KF40-300
NK2300KF/SUS316L-KF40-400
NK2300KF/SUS316L-KF40-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTube I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(mm)
Flange Size Plate Thickness
(t)

80.28 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)130016.5KF100.15

81.95 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)140016.5KF100.15

83.63 €

1 9 Days 10Stainless Steel (EN 1.4301 Equiv.)12.50.340[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)150016.5KF100.15

232.56 €

1 10 Days 10[Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.)41.50.2100[Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)30054KF400.25

247.24 €

1 10 Days 10[Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.)41.50.2100[Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)40054KF400.25

261.90 €

1 10 Days 10[Stainless (EN 1.4401 Equiv.)] Stainless Steel (EN 1.4404 Equiv.)41.50.2100[Stainless Steel] Stainless Steel (EN 1.4404 Equiv.)50054KF400.25

Tech Support