Fixed Wheel with Rubber Wheel (SB-k Type)

Fixed Wheel with Rubber Wheel (SB-k Type)
  • Volume Discount
A general purpose rubber wheel and ductile hardware item that is widely used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SB-K75
SB-K100
SB-K130
SB-K150
SB-K180
SB-K200
SB-K250
SB-K300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(mm)

49.55 €

1 Available 10 Days 12280.01~140.0098.11031255575

61.38 €

1 Available 10 Days 14580.01~140.00127.510213065100

95.19 €

1 Available 10 Days 178140.01~220.00176.612815575130

109.03 €

1 Available 10 Days 210140.01~220.00196.215018375150

135.71 €

1 Available 10 Days 230220.01~320.00225.616220582180

103.38 €

1 Available 10 Days 255220.01~320.00255.616520893200

148.34 €

1 10 Days 315220.01~320.00313.916820893250

199.38 €

1 10 Days 360320.01~485.00343.417521095300

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Wheel Material Natural Rubber
Wheel Characteristics Abrasion Resistance Mounting Hole Type Round holes (two holes) Load Category Medium Load

Tech Support