Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UHB-G100X50
Part Number
|
---|
UHB-G100X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.28 € | 1 | 10 Days | 140 | 320.01~485.00 | 323.7 | 85 | 85 | 115 | 115 | 100 | 50 | 35 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Urethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Fitting Material | Grey Casting Ductile | Mounting Hole Type | Round Hole |
Load Category | Heavy Load |
This page is Swivel Wheel with Urethane Wheel for Heavy Loads (UHB-g Type) FCD Ductile Hardware, part number UHB-G100X50.
You can find the detail information about specifications and dimensions on part number UHB-G100X50.
Configure
Basic Attributes
Type
Mounting Height(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Mounting Seat Dimension A or Mounting Seat A(mm)
Mounting Seat Dimension B or Mounting Seat B(mm)
Wheel Outer Diameter D(mm)
Tire width or wheel width or mounting width(mm)
Eccentricity E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UHB-G100X65 |
UHB-G130X50 |
UHB-G130X65 |
UHB-G150X100 |
UHB-G150X50 |
UHB-G150X65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.52 € | 1 | 10 Days | 140 | 320.01~485.00 | 372.8 | 100 | 100 | 130 | 130 | 100 | 65 | 35 | ||
117.28 € | 1 | 10 Days | 178 | 320.01~485.00 | 372.8 | 95 | 95 | 122 | 122 | 130 | 50 | 40 | ||
165.09 € | 1 | 10 Days | 178 | 320.01~485.00 | 441.5 | 100 | 100 | 130 | 130 | 130 | 65 | 35 | ||
351.51 € | 1 | 9 Days | 225 | 750.01~ | 853.5 | 115 | 115 | 165 | 165 | 150 | 100 | 60 | ||
141.37 € | 1 | 9 Days | 210 | 320.01~485.00 | 421.8 | 100 | 100 | 126 | 126 | 150 | 50 | 40 | ||
177.14 € | 1 | 10 Days | 210 | 485.01~750.00 | 568.9 | 100 | 100 | 130 | 130 | 150 | 65 | 40 |