Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Urethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Mounting Hole Type | Round Hole | Load Category | Heavy Load |
Configure
Basic Attributes
Mounting Height(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Mounting Seat Dimension A or Mounting Seat A(mm)
Mounting Seat Dimension B or Mounting Seat B(mm)
Wheel Outer Diameter D(mm)
Tire width or wheel width or mounting width(mm)
Eccentricity E(mm)
Type
Filter by standard shipping days
Optional Attributes