Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RJM100
Part Number
|
---|
RJM100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.25 € | 1 | 6 Days | 144 | 220.01~320.00 | 294.3 | 80 | 80 | 108 | 108 | 100 | 50 | 37 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Urethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Mounting Hole Type | Round Hole | Load Category | Heavy Load |
This page is Swivel Wheel for Heavy Loads with Urethane Rubber Wheel (RJM Type), part number RJM100.
You can find the detail information about specifications and dimensions on part number RJM100.
Configure
Basic Attributes
Type
Mounting Height(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Mounting Seat Dimension A or Mounting Seat A(mm)
Mounting Seat Dimension B or Mounting Seat B(mm)
Wheel Outer Diameter D(mm)
Tire width or wheel width or mounting width(mm)
Eccentricity E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RJM130 |
RJM65 |
RJM75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (mm) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.67 € | 1 | Available | 6 Days | 177 | 320.01~485.00 | 441.5 | 80 | 80 | 108 | 108 | 130 | 50 | 40 | |
45.74 € | 1 | 6 Days | 92 | 140.01~220.00 | 166.8 | 71 | 71 | 90 | 90 | 65 | 38 | 32 | ||
45.25 € | 1 | 6 Days | 105 | 140.01~220.00 | 196.2 | 71 | 71 | 90 | 90 | 75 | 38 | 35 |