Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Internal Threaded Adapter

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Internal Threaded Adapter
  • Volume Discount
A selection of copper tube fittings manufactured by Miyako, Inc. Purposes range from public industrial water supply to industrial use - Copper tube fittings for hot water - Copper tube with inner screw adapter.
· Material: Phosphorus-deoxidized copper
· Applicable fluids: Water
· Connection type: Screw <=> Pipe. Direction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M153-9.52
M153-34.92
M153-41.28
M153-53.98
M153-66.68
M153-79.38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Thread Nominal

11.20 €

1 10 Days 81/49.521/4B(8A)

38.98 €

1 Available 10 Days 321 1/434.921 1/4B(32A)

47.98 €

1 10 Days 401 1/241.281 1/2B(40A)

96.53 €

1 10 Days 50253.982B(50A)

158.63 €

1 10 Days 652 1/266.682 1/2B(65A)

231.15 €

1 10 Days 80379.383B(80A)

Loading...

  1. 1

Basic information

Type Fitting Material Phosphorous-deoxidized copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe-to-Thread, Weld Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Welding Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rc

Tech Support