Copper Tube Fitting, Abacus Bead Ring Fitting for Copper Tube, Sleeve for Soft Copper Tube

Copper Tube Fitting, Abacus Bead Ring Fitting for Copper Tube, Sleeve for Soft Copper Tube
  • Volume Discount
Compression fitting for copper pipes. Suitable for medium pressure pipes such as water, hot water, steam and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M154RK-S-9.52
M154RK-S-12.7
M154RK-S-15.88
M154RK-S-22.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A (Related Parts) Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
Thickness

3.86 €

1 10 Days 81/49.520.64

4.08 €

1 10 Days 103/812.70.64

4.31 €

1 10 Days 151/215.880.71

8.73 €

1 Available 10 Days 203/422.220.81

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Insert Ring Material (Related Components) Made Of Brass
Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 6.86 Applicable Pipe Material (Related Parts) Copper

Tech Support