Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M154KMN-13 |
M154KMN-20 |
M154KMN-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M1 | Dimensions | |
---|---|---|---|---|---|---|
9.17 € | 1 | 10 Days | [1/2B(15A)] 1/2B(13A) | 13 | ||
12.68 € | 1 | 10 Days | 3/4B(20A) | 20 | ||
17.76 € | 1 | 10 Days | 1B(25A) | 25 |
Loading...
Type | Fitting | Connection Type | Pitch (Terminal) | Connecting Shape | Cap |
---|---|---|---|---|---|
Material | Made Of Brass | Connection Thread Type M1 | Rc | Applicable Fluid | Water |
Interior Resin Lining | NA |