Press Castors JB Type Swivel Wheel (with Brake) for Medium Loads with Bearing (Part Numbers)

Press Castors JB Type Swivel Wheel (with Brake) for Medium Loads with Bearing
  • Volume Discount
A caster with double stopper mechanism that locks the rotation of the wheel and swiveling simultaneously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OHUJB-150

Part Number
OHUJB-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(mm)
Wheel Width W
(mm)
Eccentricity E
(mm)

86.37 €

1 6 Days 198220.01~320.00294.3UrethaneAbrasion Resistance / Oil ResistanceLong Hole87(93)87(93)1201201503845

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Load Category Medium Load

This page is Press Castors JB Type Swivel Wheel (with Brake) for Medium Loads with Bearing, part number OHUJB-150.
You can find the detail information about specifications and dimensions on part number OHUJB-150.

Variation of this product

Part Number
OHJB-75
OHUJB-100
OHUJB-130
OHUJB-200
OHUJB-250
OHUJB-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(mm)
Wheel Width W
(mm)
Eccentricity E
(mm)

29.47 €

1 6 Days 10135.01~80.0078.5Rubber-Long Hole60(66)60(66)8282753227

53.13 €

1 6 Days 144140.01~220.00176.6UrethaneAbrasion Resistance / Oil ResistanceLong Hole68(73)68(73)95951003235

75.71 €

1 9 Days 177220.01~320.00245.3UrethaneAbrasion Resistance / Oil ResistanceLong Hole76.5(83)76.5(83)1081081303540

118.52 €

1 6 Days 250320.01~485.00392.4UrethaneAbrasion Resistance / Oil ResistanceLong Hole106(112)106(112)1401402004253

161.97 €

1 6 Days 305485.01~750.00490.5UrethaneAbrasion Resistance / Oil ResistanceRound Hole1251251601602504571

39.84 €

1 6 Days 10180.01~140.00117.7UrethaneAbrasion Resistance / Oil ResistanceLong Hole60(66)60(66)8282753227

Tech Support