Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OHUK-75
Part Number
|
---|
OHUK-75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (mm) | Wheel Width W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.77 € | 1 | Available | 6 Days | 101 | 80.01~140.00 | 117.6 | Urethane | Abrasion Resistance / Oil Resistance | Round Hole | 63 | 40 | 95 | 72 | 75 | 32 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Load Category | Medium Load |
---|
This page is Press Castors K Type Fixed Wheel for Medium Loads with Bearing, part number OHUK-75.
You can find the detail information about specifications and dimensions on part number OHUK-75.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Mounting Seat A(mm)
Mounting Seat B(mm)
Wheel Dia. D(mm)
Wheel Width W(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OHK-100 |
OHK-130 |
OHK-180 |
OHK-250 |
OHK-75 |
OHUK-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat A (mm) | Mounting Seat B (mm) | Wheel Dia. D (mm) | Wheel Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.60 € | 1 | 6 Days | 144 | 80.01~140.00 | 98.1 | Rubber | - | Long Hole | 75(80) | 40(45) | 115 | 80 | 100 | 35 | ||
31.85 € | 1 | 6 Days | 177 | 140.01~220.00 | 176.6 | Rubber | - | Long Hole | 93(103) | 52(58) | 137 | 93 | 130 | 38 | ||
53.45 € | 1 | 9 Days | 240 | 220.01~320.00 | 225.6 | Rubber | - | Long Hole | 103(113) | 54(64) | 155 | 102 | 180 | 45 | ||
109.06 € | 1 | 6 Days | 305 | 320.01~485.00 | 323.7 | Rubber | - | Long Hole | 135(145) | 75(85) | 200 | 140 | 250 | 50 | ||
12.65 € | 1 | 6 Days | 101 | 35.01~80.00 | 78.5 | Rubber | - | Round Hole | 63 | 40 | 95 | 72 | 75 | 32 | ||
28.24 € | 1 | 6 Days | 144 | 140.01~220.00 | 176.6 | Urethane | Abrasion Resistance / Oil Resistance | Long Hole | 75(80) | 40(45) | 115 | 80 | 100 | 32 |