Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LS-5042-S1 |
LS-5042-S1-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Allowable Load (N) | Clamp Method | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.56 € | 1 | 8 Days | 10 | 41 to 60 | 41 to 60 | 100.1~ | [EN 1.4125 Equiv.] Standard Micrometer | 50 | 50 | 147 | [Disk] Plate Clamp | Standard Type | 0.5mm | Side | ||
226.28 € | 1 | 10 Days | 10 | 41 to 60 | 41 to 60 | 100.1~ | [EN 1.4125 Equiv.] Standard Micrometer | 50 | 50 | 147 | [Disk] Operation side plate clamp | Standard Type | 0.5mm | Side |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Category | Main Body | Type | X Stage | Parallelism(µm) | 15 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | X Axis 1 Direction |
Configure
Basic Attributes
Feeding Method
Clamp Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Load Capacity (Range Selectable)(N)
Stage surface (length)(mm)
Stage surface (width)(mm)
Allowable Load(N)
Type
Travel Distance/Knob 1 Rotation
Mounting position of the operation part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes