Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LD-6047-S6
Part Number
|
---|
LD-6047-S6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Horizontal Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
414.12 € | 1 | 10 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | [Feed Screw] Feed Screw | 60 | 60 | 58.8 | 0.4 | 0.1 | 0.4 | Standard Type | 0.5mm | Side |
Loading...
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum Satin | Guiding Mechanism | V Groove And Cross Roller |
---|---|---|---|---|---|
Parallelism(µm) | 50 | Clamp Method | Plate Clamp | Moving Direction | 2 Direction of XY Axis |
This page is High-Grade Aluminum XY Stage (Manual Stage), part number LD-6047-S6.
You can find the detail information about specifications and dimensions on part number LD-6047-S6.
Configure
Basic Attributes
Feeding Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Load Capacity (Range Selectable)(N)
Stage surface (length)(mm)
Stage surface (width)(mm)
Horizontal Load Capacity(N)
Type
Travel Distance/Knob 1 Rotation
Mounting position of the operation part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LD-3047-CR8 |
LD-3047-S1 |
LD-3047-S8 |
LD-6047-S8 |
LD-6047-SR1 |
LD-6047-SR6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Horizontal Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
487.31 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | [EN 1.4125 Equiv.] Fine Pitch Micro | 30 | 30 | 19.6 | 2 | 2 | 2 | Symmetrical Type | 0.1mm | Center | ||
393.71 € | 1 | 8 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | [EN 1.4125 Equiv.] Standard Micrometer | 30 | 30 | 19.6 | 2 | 2 | 2 | Standard Type | 0.5mm | Side | ||
487.31 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | [EN 1.4125 Equiv.] Fine Pitch Micro | 30 | 30 | 19.6 | 2 | 2 | 2 | Standard Type | 0.1mm | Side | ||
563.88 € | 1 | 10 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | [EN 1.4125 Equiv.] Fine Pitch Micro | 60 | 60 | 58.8 | 0.4 | 0.1 | 0.4 | Standard Type | 0.1mm | Side | ||
470.29 € | 1 | 8 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | [EN 1.4125 Equiv.] Standard Micrometer | 60 | 60 | 58.8 | 0.4 | 0.1 | 0.4 | Symmetrical Type | 0.5mm | Side | ||
414.12 € | 1 | 10 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | [Feed Screw] Feed Screw | 60 | 60 | 58.8 | 0.4 | 0.1 | 0.4 | Symmetrical Type | 0.5mm | Side |