High-Grade Aluminum XY Stage (Manual Stage) (Part Numbers - CAD Download)

High-Grade Aluminum XY Stage (Manual Stage)
[Features]
• Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
• Standard and inverse models available, giving left/right symmetry
• Standard micron and fine pitch micron feeds available
• Wide-ranging applications, for example, positioning of cameras, sensors, and other items

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LD-7047-S1

Part Number
LD-7047-S1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Horizontal Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

564.32 €

1 10 Days 1061 to 9061 to 9050.1~100[EN 1.4125 Equiv.] Standard Micrometer707078.40.20.060.2Standard Type0.5mmSide

Loading...

  1. 1

Basic information

Table Material Aluminum Alloy Table Surface Treatment Black Anodized Aluminum Satin Guiding Mechanism V Groove And Cross Roller
Parallelism(µm) 50 Clamp Method Plate Clamp Moving Direction 2 Direction of XY Axis

This page is High-Grade Aluminum XY Stage (Manual Stage), part number LD-7047-S1.
You can find the detail information about specifications and dimensions on part number LD-7047-S1.

Variation of this product

Part Number
LD-3047-CR8
LD-3047-S1
LD-3047-S8
LD-7047-S6
LD-7047-S8
LD-7047-SR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Horizontal Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

487.31 €

1 10 Days 1026 to 4026 to 405–30[EN 1.4125 Equiv.] Fine Pitch Micro303019.6222Symmetrical Type0.1mmCenter

393.71 €

1 8 Days 1026 to 4026 to 405–30[EN 1.4125 Equiv.] Standard Micrometer303019.6222Standard Type0.5mmSide

487.31 €

1 10 Days 1026 to 4026 to 405–30[EN 1.4125 Equiv.] Fine Pitch Micro303019.6222Standard Type0.1mmSide

508.16 €

1 10 Days 1061 to 9061 to 9050.1~100[Feed Screw] Feed Screw707078.40.20.060.2Standard Type0.5mmSide

657.93 €

1 10 Days 1061 to 9061 to 9050.1~100[EN 1.4125 Equiv.] Fine Pitch Micro707078.40.20.060.2Standard Type0.1mmSide

564.32 €

1 10 Days 1061 to 9061 to 9050.1~100[EN 1.4125 Equiv.] Standard Micrometer707078.40.20.060.2Symmetrical Type0.5mmSide

Tech Support