High-Grade XY Stage (Manual Stage) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LD-5042-C8

Part Number
LD-5042-C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Horizontal Load Capacity
(N)
Clamp Method Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

508.71 €

1 10 Days 1041 to 6041 to 60100.1~[EN 1.4125 Equiv.] Fine Pitch Micro5050144.2[Disk] Plate ClampStandard Type0.1mmCenter

Loading...

  1. 1

Basic information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Guiding Mechanism V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

This page is High-Grade XY Stage (Manual Stage), part number LD-5042-C8.
You can find the detail information about specifications and dimensions on part number LD-5042-C8.

Variation of this product

Part Number
LD-4042-CR1
LD-4042-CR6
LD-4042-CR8
LD-5042-CR1
LD-5042-CR6
LD-5042-CR8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Horizontal Load Capacity
(N)
Clamp Method Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

395.30 €

1 8 Days 1026 to 4026 to 4050.1~100[EN 1.4125 Equiv.] Standard Micrometer404095.2[Disk] Plate ClampSymmetrical Type0.5mmCenter

339.14 €

1 8 Days 1026 to 4026 to 4050.1~100[Feed Screw] Feed Screw404095.2[Disk] Plate ClampSymmetrical Type0.5mmCenter

488.90 €

1 10 Days 1026 to 4026 to 4050.1~100[EN 1.4125 Equiv.] Fine Pitch Micro404095.2[Disk] Plate ClampSymmetrical Type0.1mmCenter

415.11 €

1 10 Days 1041 to 6041 to 60100.1~[EN 1.4125 Equiv.] Standard Micrometer5050144.2[Disk] Plate ClampSymmetrical Type0.5mmCenter

358.96 €

1 10 Days 1041 to 6041 to 60100.1~[Feed Screw] Feed Screw5050144.2[Disk] Plate ClampSymmetrical Type0.5mmCenter

508.71 €

1 10 Days 1041 to 6041 to 60100.1~[EN 1.4125 Equiv.] Fine Pitch Micro5050144.2[Disk] Plate ClampSymmetrical Type0.1mmCenter

Tech Support