• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

High-Grade XY Stage (Manual Stage) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LD-4042-S6
LD-4042-S6-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Horizontal Load Capacity
(N)
Clamp Method Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

339.14 €

1 10 Days 1026 to 4026 to 4050.1~100[Feed Screw] Feed Screw404095.2[Disk] Plate ClampStandard Type0.5mmSide

376.58 €

1 10 Days 1026 to 4026 to 4050.1~100[Feed Screw] Feed Screw404095.2[Disk] Operation side plate clampStandard Type0.5mmSide

Loading...

  1. 1

Basic information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Guiding Mechanism V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

Tech Support