Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LD-149-R1
Part Number
|
---|
LD-149-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Material | Table Surface Treatment | Stage surface (length) (mm) | Stage surface (width) (mm) | Horizontal Load Capacity (N) | Parallelism (µm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Mounting position of the operation part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
855.60 € | 1 | 10 Days | 10 | 121~ | 121~ | 100.1~ | [EN 1.4125 Equiv.] Standard Micrometer | Steel | [LTBC Plating] Hard black chrome | 125 | 125 | 225 | 50 | 0.05 | 0.05 | 0.03 | Reverse Side |
Loading...
Guiding Mechanism | V Groove And Cross Roller | Clamp Method | Plate Clamp | Travel Distance/Knob 1 Rotation | 0.5mm |
---|---|---|---|---|---|
Moving Direction | 2 Direction of XY Axis |
This page is X / Y-Axis Slim Stage (Manual Stage), part number LD-149-R1.
You can find the detail information about specifications and dimensions on part number LD-149-R1.
Configure
Basic Attributes
Feeding Method
Table Surface Treatment
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Load Capacity (Range Selectable)(N)
Table Material
Stage surface (length)(mm)
Stage surface (width)(mm)
Horizontal Load Capacity(N)
Mounting position of the operation part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LD-149-C1 |
LD-149-C7 |
LD-149-S1 |
LD-149-S7 |
LD-947-C1 |
LD-947-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Material | Table Surface Treatment | Stage surface (length) (mm) | Stage surface (width) (mm) | Horizontal Load Capacity (N) | Parallelism (µm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
855.60 € | 1 | 5 Days | 10 | 121~ | 121~ | 100.1~ | [EN 1.4125 Equiv.] Standard Micrometer | Steel | [LTBC Plating] Hard black chrome | 125 | 125 | 225 | 50 | 0.05 | 0.05 | 0.03 | Center | ||
1,264.42 € | 1 | 10 Days | - | 121~ | 121~ | 100.1~ | [EN 1.4125 Equiv.] Electronic digital display micrometer | Steel | [LTBC Plating] Hard black chrome | 125 | 125 | 225 | 50 | 0.05 | 0.05 | 0.03 | Center | ||
855.60 € | 1 | 10 Days | 10 | 121~ | 121~ | 100.1~ | [EN 1.4125 Equiv.] Standard Micrometer | Steel | [LTBC Plating] Hard black chrome | 125 | 125 | 255 | 50 | 0.05 | 0.05 | 0.03 | Side | ||
1,264.42 € | 1 | 10 Days | - | 121~ | 121~ | 100.1~ | [EN 1.4125 Equiv.] Electronic digital display micrometer | Steel | [LTBC Plating] Hard black chrome | 125 | 125 | 225 | 50 | 0.05 | 0.05 | 0.03 | Side | ||
580.62 € | 1 | 5 Days | 10 | 61 to 90 | 61 to 90 | 50.1~100 | [EN 1.4125 Equiv.] Standard Micrometer | Aluminum Alloy | Black Anodized Aluminum Satin | 90 | 90 | 78.4 | - | - | - | - | Center | ||
580.62 € | 1 | 8 Days | 10 | 61 to 90 | 61 to 90 | 50.1~100 | [EN 1.4125 Equiv.] Standard Micrometer | Aluminum Alloy | Black Anodized Aluminum Satin | 90 | 90 | 78.4 | - | - | - | - | Reverse Side |