Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LZ-6042-CR7 |
LZ-6042-CR8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Clamp Method | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
509.81 € | 1 | 10 Days | - | 41~60 | 41~60 | [EN 1.4125 Equiv.] Digimatic micrometer | 60 | 60 | [Disk] Plate Clamp | Symmetrical Type | 0.1mm | Center | ||
321.52 € | 1 | 10 Days | 10 | 41~60 | 41~60 | [EN 1.4125 Equiv.] Fine Pitch Micro | 60 | 60 | [Disk] Plate Clamp | Symmetrical Type | 0.1mm | Center |
Loading...
Type | Z-Axis | Load Capacity (Range Selectable)(N) | 30.1~50 | Table Material | Stainless Steel |
---|---|---|---|---|---|
Table Surface Treatment | Black oxide chromium | Guiding Mechanism | V Groove And Cross Roller | Allowable Load(N) | 49 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | Z Axis 1 Direction |
Configure
Basic Attributes
Feeding Method
Clamp Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Stage surface (length)(mm)
Stage surface (width)(mm)
Type
Travel Distance/Knob 1 Rotation
Mounting position of the operation part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes