Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LZ-7042-C6
Part Number
|
---|
LZ-7042-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Clamp Method | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322.89 € | 1 | 10 Days | 10 | 61~90 | 61~90 | [Feed Screw] Feed Screw | 70 | 70 | [Disk] Plate Clamp | Standard Type | 0.5mm | Center |
Loading...
Type | Z-Axis | Load Capacity (Range Selectable)(N) | 30.1~50 | Table Material | Stainless Steel |
---|---|---|---|---|---|
Table Surface Treatment | Black oxide chromium | Guiding Mechanism | V Groove And Cross Roller | Allowable Load(N) | 49 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | Z Axis 1 Direction |
This page is High-Grade Z-Axis Stage (Manual Stage), part number LZ-7042-C6.
You can find the detail information about specifications and dimensions on part number LZ-7042-C6.
Configure
Basic Attributes
Feeding Method
Clamp Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Stage surface (length)(mm)
Stage surface (width)(mm)
Type
Travel Distance/Knob 1 Rotation
Mounting position of the operation part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LZ-4042-S1 |
LZ-4042-SR8-2 |
LZ-6042-CR7 |
LZ-6042-CR8 |
LZ-6042-S1-2 |
LZ-7042-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Clamp Method | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.99 € | 1 | 10 Days | 10 | 26~40 | 26~40 | [EN 1.4125 Equiv.] Standard Micrometer | 40 | 40 | [Disk] Plate Clamp | Standard Type | 0.5mm | Side | ||
310.51 € | 1 | 10 Days | 10 | 26~40 | 26~40 | [EN 1.4125 Equiv.] Fine Pitch Micro | 40 | 40 | [Disk] Operation side plate clamp | Symmetrical Type | 0.1mm | Side | ||
509.81 € | 1 | 10 Days | - | 41~60 | 41~60 | [EN 1.4125 Equiv.] Digimatic micrometer | 60 | 60 | [Disk] Plate Clamp | Symmetrical Type | 0.1mm | Center | ||
321.52 € | 1 | 10 Days | 10 | 41~60 | 41~60 | [EN 1.4125 Equiv.] Fine Pitch Micro | 60 | 60 | [Disk] Plate Clamp | Symmetrical Type | 0.1mm | Center | ||
293.43 € | 1 | 10 Days | 10 | 41~60 | 41~60 | [EN 1.4125 Equiv.] Standard Micrometer | 60 | 60 | [Disk] Operation side plate clamp | Standard Type | 0.5mm | Side | ||
350.97 € | 1 | 10 Days | 10 | 61~90 | 61~90 | [EN 1.4125 Equiv.] Standard Micrometer | 70 | 70 | [Disk] Plate Clamp | Standard Type | 0.5mm | Center |