Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TS-6052FX
Part Number
|
---|
TS-6052FX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Guiding Mechanism | Stage surface (length) (mm) | Stage surface (width) (mm) | Allowable Load (N) | Clamp Method | Travel Distance/Knob 1 Rotation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.53 € | 1 | 15 Days | 10 | 41 to 60 | 41 to 60 | 5–30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum Alloy | Black Anodized Aluminum Satin | ground glass joint | 60 | 60 | 24.5 | NA | Approx. 46′16″ |
Loading...
Type | Goniometer X Axis | Moving Direction | Tilt in one direction |
---|
This page is Goniometer Stage (Manual Stage), part number TS-6052FX.
You can find the detail information about specifications and dimensions on part number TS-6052FX.
Configure
Basic Attributes
Feeding Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Load Capacity (Range Selectable)(N)
Travel Distance (Range Selectable)
Table Material
Table Surface Treatment
Guiding Mechanism
Stage surface (length)(mm)
Stage surface (width)(mm)
Allowable Load(N)
Clamp Method
Travel Distance/Knob 1 Rotation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TS-4051FX |
TS-4052FX |
TS-411 |
TS-611 |
TS-C411 |
TS-C412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Guiding Mechanism | Stage surface (length) (mm) | Stage surface (width) (mm) | Allowable Load (N) | Clamp Method | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
372.73 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum Alloy | Black Anodized Aluminum Satin | ground glass joint | 40 | 40 | 24.5 | NA | Approx. 33′25″ | ||
372.73 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum Alloy | Black Anodized Aluminum Satin | ground glass joint | 40 | 40 | 24.5 | NA | Approx. 46′16″ | ||
346.97 € | 1 | 5 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ±10 to 20 | - | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Approx. 2° 8 to 34" | ||
848.46 € | 1 | 8 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | ±10 to 20 | - | Aluminum Alloy | Black Anodized Aluminum Satin | Presence | 60 | 60 | 49 | [Standard] Clamp Screw Type | Approx. 1° 33' | ||
338.41 € | 1 | 45 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Approx. 28′11″ | ||
356.14 € | 1 | 8 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Approx. 21′45″ |