Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TD-C412
Part Number
|
---|
TD-C412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Guiding Mechanism | Stage surface (length) (mm) | Stage surface (width) (mm) | Allowable Load (N) | Clamp Method | Travel Distance/Knob 1 Rotation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
730.03 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 21′45″、lower shafts, approximately 17′43″ |
Loading...
Type | Goniometer XY Axis | Moving Direction | Tilt in two directions |
---|
This page is Biaxial Goniometer Stage (Manual Stage), part number TD-C412.
You can find the detail information about specifications and dimensions on part number TD-C412.
Configure
Basic Attributes
Feeding Method
Table Surface Treatment
Clamp Method
Type
Stage surface (length) (range of selection)(mm)
Stage surface (width) (range of selection)(mm)
Load Capacity (Range Selectable)(N)
Travel Distance (Range Selectable)
Table Material
Guiding Mechanism
Stage surface (length)(mm)
Stage surface (width)(mm)
Allowable Load(N)
Travel Distance/Knob 1 Rotation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TD-313 |
TD-4051FX |
TD-411 |
TD-C411 |
TD-C611 |
TD-C612 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Guiding Mechanism | Stage surface (length) (mm) | Stage surface (width) (mm) | Allowable Load (N) | Clamp Method | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
731.16 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | Worm Gear Type | Brass | [LTBC Plating] Hard black chrome | Presence | 30 | 30 | 19.6 | [Standard] Clamp Screw Type | Arm shafts, approximately 2° 34', lower shafts, approximately 1° 48' | ||
787.10 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum Alloy | Black Anodized Aluminum Satin | ground glass joint | 40 | 40 | 24.5 | NA | Arm shafts, approximately 46′16″、lower shafts, approximately 33′25″ | ||
751.24 € | 1 | 10 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ±10 to 20 | Worm Gear Type | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 2°8′34", lower shafts, approximately 1°20′ | ||
733.34 € | 1 | Available | 5 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 28′11″、lower shafts, approximately 21′45″ | |
929.20 € | 1 | 10 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 60 | 60 | 39.2 | [Standard] Clamp Screw Type | Arm shafts, approximately 19′59″、lower shafts, approximately 15′21″ | ||
1,000.12 € | 1 | 75 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [LTBC Plating] Hard black chrome | Presence | 60 | 60 | 39.2 | [Standard] Clamp Screw Type | Arm shafts, approximately 15′21″、lower shafts, approximately 12′27″ |