Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-200WK
Part Number
|
---|
P-200WK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Wheel Diameter (mm) | Fork Width b (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.62 € | 1 | Available |
Same day
Stock | 10 | 250 | 320.01~485.00 | 392 | Long Hole | 107(112) | 60(63) | 151 | 102 | 200 | 56 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Material | Loglan (Urethane) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance | Fitting Material | Made of steel plate | Load Category | Medium Load |
This page is P-WK Type Castors for Medium Loads with Logllan (Urethane) Wheel Type with Fixed Hardware, part number P-200WK.
You can find the detail information about specifications and dimensions on part number P-200WK.
Configure
Stock
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Top Plate F1(mm)
Top Plate F2(mm)
Wheel Diameter(mm)
Fork Width b(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P-100WK |
P-130WK |
P-150WK |
P-250WK |
P-75WK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Wheel Diameter (mm) | Fork Width b (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.63 € | 1 | Available |
Same day
Stock | 10 | 144 | 140.01~220.00 | 176.4 | Long Hole | 75(80) | 40(45) | 115 | 80 | 100 | 43 | |
34.00 € | 1 | Available | 5 Days | 10 | 177 | 220.01~320.00 | 245 | Long Hole | 95(100) | 53(56) | 137 | 93 | 130 | 52 | |
32.17 € | 1 | Available |
Same day
Stock | 10 | 198 | 220.01~320.00 | 294 | Long Hole | 95(100) | 53(56) | 137 | 93 | 150 | 56 | |
107.22 € | 1 | 8 Days | 10 | 305 | 485.01~750.00 | 490 | Round Hole | 140 | 80 | 200 | 140 | 250 | 90 | ||
18.71 € | 1 | Available | 21 Days | 10 | 100 | 80.01~140.00 | 117.6 | Round Hole | 63 | 40 | 95 | 72 | 75 | 36 |