Swivel Castors for Medium Loads Jtype, Size 200 mm (Part Numbers)

Swivel Castors for Medium Loads Jtype, Size 200 mm
[Features]
· A standard, free-swivel caster for medium loads.
Note: The product shown in the photo is an item in which the wheel and hardware are integrated. Hardware can be selected by itself (without wheel).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRJ-200
SHJ-200
SJ-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

119.95 €

1 9 Days Plate Type Universal250220.01~320.00250[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound Hole204558Light/Medium LoadThe wheels on earthSteel Plate with Bearing

114.50 €

1 9 Days Plate Type Universal250220.01~320.00250[Synthetic Rubber] High impact rubberAbrasion ResistanceRound Hole204558Light/Medium LoadThe wheels on earthSteel Plate with Bearing

89.09 €

1 9 Days Plate Type Universal250220.01~320.00250[Synthetic Rubber] RubberAbrasion ResistanceRound Hole204558Light/Medium LoadThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 112 Top Plate F1(mm) 140 Top Plate F2(mm) 140
Size A or outer diameter A of the tire(mm) 200

Tech Support