Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CRJ-200 |
SHJ-200 |
SJ-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.95 € | 1 | 9 Days | Plate Type Universal | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Heat Resistant Rubber | Abrasion Resistance / Chemical Resistance | Round Hole | 20 | 45 | 58 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
114.50 € | 1 | 9 Days | Plate Type Universal | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] High impact rubber | Abrasion Resistance | Round Hole | 20 | 45 | 58 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
89.09 € | 1 | 9 Days | Plate Type Universal | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round Hole | 20 | 45 | 58 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 | Top Plate F2(mm) | 140 |
Size A or outer diameter A of the tire(mm) | 200 |
Configure
Basic Attributes
Wheel specification
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Wheel Characteristics
Mounting Hole Type
Shaft Diameter D(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes