Swivel Castors for Medium Loads (with Double Stopper) JBtype, Size 150 mm (Part Numbers)

Swivel Castors for Medium Loads (with Double Stopper) JBtype, Size 150 mm
  • Volume Discount
This standard caster for medium loads is a swivel type equipped with a stopper that simultaneously stops the wheels from turning and the hardware from swiveling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBDJB-150

Part Number
PBDJB-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

116.09 €

1 9 Days Plate Type Universal198220.01~320.00300[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound Hole204545RightThe wheels on earthStainless Steel Bearing

Loading...

  1. 1

Basic information

Stopper With Double Stopper (Rotation + Turning) Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Size A or outer diameter A of the tire(mm) 150 Load Category Light/Medium Load

This page is Swivel Castors for Medium Loads (with Double Stopper) JBtype, Size 150 mm, part number PBDJB-150.
You can find the detail information about specifications and dimensions on part number PBDJB-150.

Variation of this product

Part Number
CRJB-150
JB-150
JBL-150
PBJB-150
PJB-150
PNAJB-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

94.63 €

1 9 Days Plate Type Universal198140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound Hole204545RightThe wheels on earthSteel Plate with Bearing

46.61 €

1 9 Days Plate Type Universal / Related Components-220.01~320.00300------RightMetal Fitting Only - No Wheels-

46.61 €

1 Available 9 Days Plate Type Universal / Related Components-220.01~320.00300------LeftMetal Fitting Only - No Wheels-

85.00 €

1 9 Days Plate Type Universal198220.01~320.00300[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole204545RightThe wheels on earthSteel Plate with Bearing

75.57 €

1 9 Days Plate Type Universal198140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole204545RightThe wheels on earthSlide Bearing

72.95 €

1 9 Days Plate Type Universal19880.01~140.00140[Synthetic Rubber] RubberAbrasion ResistanceRound Hole203845RightThe wheels on earthSlide Bearing

Tech Support