Swivel Castors for Medium Loads (with Double Stopper) JBtype, Size 150 mm (Part Numbers)

Swivel Castors for Medium Loads (with Double Stopper) JBtype, Size 150 mm
  • Volume Discount
This standard caster for medium loads is a swivel type equipped with a stopper that simultaneously stops the wheels from turning and the hardware from swiveling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRJB-150
SJB-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

94.63 €

1 9 Days Plate Type Universal198140.01~220.00200[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound Hole204545RightThe wheels on earthSteel Plate with Bearing

72.30 €

1 5 Days Plate Type Universal198140.01~220.00200[Synthetic Rubber] RubberAbrasion ResistanceRound Hole204545RightThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper With Double Stopper (Rotation + Turning) Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 90
Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120 Top Plate F2(mm) 120
Size A or outer diameter A of the tire(mm) 150 Load Category Light/Medium Load

Tech Support