• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Castors for Medium Loads (with Rotation Stopper) KBZtype Size 100 mm (Part Numbers)

Castors for Medium Loads (with Rotation Stopper) KBZtype Size 100 mm
[Features]
· A directionally-fixed type caster for medium loads that includes a stopper for stopping the rotation of the wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRKBZ-100

Part Number
SRKBZ-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

45.55 €

1 9 Days Plate Type Fixed14480.01~140.00100[Synthetic Rubber] Red rubberAbrasion ResistanceRound Hole1235RightThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper With Rotation Stopper Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Size A or outer diameter A of the tire(mm) 100 Load Category Light/Medium Load

This page is Castors for Medium Loads (with Rotation Stopper) KBZtype Size 100 mm, part number SRKBZ-100.
You can find the detail information about specifications and dimensions on part number SRKBZ-100.

Variation of this product

Part Number
KBZL-100
PBDKBZ-100
PBKBZ-100
PKBZ-100
SUIKBZ-100
UWAKBZ-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

22.78 €

1 9 Days Related Components / Plate Type Fixed-140.01~220.00180-----LeftMetal Fitting Only - No Wheels-

61.31 €

1 9 Days Plate Type Fixed144140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1235RightThe wheels on earthStainless Steel Bearing

40.62 €

1 9 Days Plate Type Fixed144140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1235RightThe wheels on earthSteel Plate with Bearing

34.87 €

1 9 Days Plate Type Fixed14480.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1235RightThe wheels on earthSlide Bearing

47.40 €

1 10 Days Plate Type Fixed144140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole1232RightThe wheels on earthSteel Plate with Bearing

78.96 €

1 14 Days Plate Type Fixed144140.01~220.00180[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole1229RightThe wheels on earthSlide Bearing

Tech Support